您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CJPB6-5Z
SMC
bp2_standard_air_cylinder
CJP-Z Pin Cylinder: Single Acting, Spring Return
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp2_standard_air_cylinder/cjp_z/cjp_z_asmtab.prj},{NB=CJPB6-5Z(0)(0)},{BORE=6},{MOUNT=(B) Panel mount type},{STROKE=5},{POS=0},{NIPPLE=},{ROD=},{CAP=},{OMSC=},{A=7},{B=12},{C=13.9},{E=6},{F1=12.5},{F2=19.5},{F3=26.5},{G=8.5},{H=9.0},{K=0.0},{MM=M3x0.5},{MMA=3},{MMP=0.5},{NN=M10x1.0},{NNA=10},{NNP=1.0},{R=9},{S1=18.5},{S2=25.5},{S3=32.5},{W=3},{Z1=27.5},{Z2=34.5},{Z3=41.5},{Q=3},{PPATH=assembly/cjp_z_asmsbl.prj},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
CJP-Z - Pin Cylinder: Single Acting, Sping Return
Bill of material
CJPB6-5Z
BORE
Bore size
6
6
mm
MOUNT
Mounting
(B) Panel mount type
(B) Panel mount type
STROKE
Cylinder standard stroke
5.000
10.000
15.000
5.000
10.000
15.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
NIPPLE
Hose nipple
(-) Without hose nipple
(H4) For dia4/dia2.5 tubing
(H6) For dia6/dia4 tubing
(-) Without hose nipple
(H4) For dia4/dia2.5 tubing
(H6) For dia6/dia4 tubing
ROD
Rod end thread
(-) With thread
(B) Without thread
(-) With thread
(B) Without thread
CAP
Rod end cap
(-) Without cap
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
(-) Without cap
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
OMSC
Made to order
(-) none
(XC17) Pin Cylinder with Rod Quenched
(XC22) Fluororubber Seals
(-) none
(XC17) Pin Cylinder with Rod Quenched
(XC22) Fluororubber Seals
THREAD
Thread on/off
on
off
on
off