??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 18
HELP_VARIABLE
Company
SMC
Description
MNBW/MDNBW - Cylinder With Lock Double Acting Double Rod
Bill of material
MNBWF50-25-D
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
BOOT
Rod boot
LOCK
Locking direction
(D) Both directions
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off