??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
SMC
Description
AKP LB M5/U10 - Horizontal Type/Elbow Type
Bill of material
AKP-LB06-M5
GUI
MODEL
Model
OD
Applicable tubing O.D
FUNCTION
Residual pressure release function
THREAD
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
12.8 mm
L1
mm
L2
mm
L3
38.1 mm
L4
mm
L5
25.0 mm
L6
18.6 mm
L7
mm
L8
mm
L9
Width across flats
2.500 mm
H1
17.1 mm
H2
13.7 mm
H3
8.1 mm
M1
12.7 mm
M2
mm
WEIGHT
g