??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
SMC
Description
AKP UB M5/U10 - Horizontal Type/Universal Type
Bill of material
AKP-UB06-M5
GUI
MODEL
Model
OD
Applicable tubing O.D
FUNCTION
Residual pressure release function
THREAD
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
9.3 mm
D5
12.8 mm
L1
mm
L2
mm
L3
38.1 mm
L4
mm
L5
mm
L6
mm
L7
18.6 mm
L8
12.5 mm
L9
Width across flats
2.5 mm
H1
17.1 mm
H2
13.7 mm
H3
8.1 mm
M1
12.7 mm
M2
mm
WEIGHT
g