您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AS2201FSM-N01-07A
SMC
bp3_flow_control_equipment
AS-FSM/FSC-A Speed Controller With Compact Indicator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fsm_fsc-a/as_2_1fsm_fsc_a_inch.prj},{NB=AS2201FSM-N01-07A},{GUI=AS22*1FS*-01-07*A},{CONTROL=0},{RANGE=FSM},{THREAD=N},{HEXAGON=},{SEAL=},{OMSC=},{D=1/4},{T=1/8},{D1=11.2},{D3=14.0},{D4=12.6},{L1=20.8},{L21=27.8},{L22=27.7},{L3=19.1},{L333=19.05},{L4UL=36.6},{L4L=35.1},{AUL=33.5},{AL=32.0},{M=13.3},{MASS1=12},{MASS2=11},{NUMBER=9},{PORT=01},{OD=07},{YH1=6.30},{YH2=1.60},{YH3=8.1},{YH6=0.0},{YH7=0.00},{YH77=0.0},{ZW1=14.2},{ZW2=12.7},{ZW3=12.6},{ZW4=14.0},{ZW5=6.30},{ZW6=0.0},{ZW7=0},{ZW77=0.0},{ZH1=1.5},{ZH2=0.9},{ZH3=11.2},{ZH4=0.0},{ZH44=0.0},{YW1=10.05},{YW2=7.14},{YW3=11.15},{YW4=8.10},{YW5=0.0},{TL=7.1},{CY1=0.0},{CZ1=0.0},{CY2=30},{CZ2=1.54},{B=2},{X2=0.0},{NUMBER2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
AS_2_1FSM_FSC_A_INCH - Speed Controller With Compact Indicator/Elbow Type
Bill of material
AS2201FSM-N01-07A
GUI
AS22*1FS*-01-07*A
AS22*1FS*-01-07*A
CONTROL
Control method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
RANGE
Control range
(FSM) 1~50mm/s
(FSC) 50~150mm/s
(FSM) 1~50mm/s
(FSC) 50~150mm/s
THREAD
Thread type
(N) NPT
(N) NPT
HEXAGON
Width across flats (H)
N/A
N/A
SEAL
Seal method
(-) Without sealant
(S) With sealant
(-) Without sealant
(S) With sealant
OMSC
Made to order
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
D
1/4''
1/4''
Inch
T
1/8
1/8
H
12.7
12.7
mm
D1
11.2
11.2
mm
D3
14.0
14.0
mm
D4
12.6
12.6
mm
L1
20.8
20.8
mm
L2
27.7
27.7
mm
L3
19.1
19.1
mm
L4UL
36.6
36.6
mm
L4L
35.1
35.1
mm
AUL
33.5
33.5
mm
AL
32.0
32.0
mm
M
13.3
13.3
mm
CNSMASSEXACT
Mass
11
11
g