??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
SMC
Description
KQ2T (Inch) - Different Diameter Tee
Bill of material
KQ2T01-07A1
GUI
ODA
Applicable tubing O.D.A
ODB
Applicable tubing O.D.B
MODEL
Model
D1
mm
AX
Release button dimension
mm
AY
Release button dimension
mm
D2
mm
BX
Release button dimension
mm
BY
Release button dimension
mm
L1
mm
L2
mm
L3
mm
M1
13.3 mm
M2
13.3 mm
Q1
mm
Q2
mm
O
6 mm
N
3.2 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
mm
CNSMASSEXACT
Mass
g