??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
SMC
Description
KQ2T (Inch) - Union Tee
Bill of material
KQ2T01-00A1
GUI
OD
Applicable tubing O.D.(inch)
MODEL
Model
D
mm
X
Release button dimension
mm
Y
Release button dimension
mm
L1
mm
L2
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
mm
CNSMASSEXACT
Mass
g