您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
FGESA-10-B001TA-G1
SMC
bp4_air_preparation_equipment
FGE Industrial Filter/Vessel Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_preparation_equipment/fge/fge_asmtab.prj},{NB=FGESA-10-B001TA-G1(0)},{TYPE=0},{MATERIAL=S},{LENGTH=A},{SIZE=10},{CATEGORY=B},{ACC=001},{SEAL=T},{OPTION=G1},{THREAD=0},{PPATH=fge/assembly/fge_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
FGE - Industrial Filter/Vessel Series
Bill of material
FGESA-10-B001TA-G1
TYPE
Type
V-band
Bolt tightening
V-band
Bolt tightening
MATERIAL
Material
(S) Body: Stainless steel 304, O-ring: NBR
(L) Body: Stainless steel 304, O-ring: FKM
(S) Body: Stainless steel 304, O-ring: NBR
(L) Body: Stainless steel 304, O-ring: FKM
LENGTH
Element length
(A) L250
(B) L500 (L250 x 2)
(C) L750 (L250 x 3)
(A) L250
(B) L500 (L250 x 2)
(C) L750 (L250 x 3)
SIZE
Port size
(10) Rc 1
(20) Rc 2
(10) Rc 1
(20) Rc 2
CATEGORY
Element category
(B) Element type: Sintered metal, Material: Bronze
(S) Element type: Sintered metal, Material: Stainless steel
(T) Element type: Fiber (Honeycomb), Material: Polypropylene
(G) Element type: Fiber (Honeycomb), Material: Glass fiber
(H) Element type: Fiber (Honeycomb), Material: Cotton
(P) Element type: Paper, Material: Cotton
(M) Element type: Micromesh, Material: Stainless steel 304/Epoxy
(L) Element type: Micromesh, Material: Stainless steel 316
(B) Element type: Sintered metal, Material: Bronze
(S) Element type: Sintered metal, Material: Stainless steel
(T) Element type: Fiber (Honeycomb), Material: Polypropylene
(G) Element type: Fiber (Honeycomb), Material: Glass fiber
(H) Element type: Fiber (Honeycomb), Material: Cotton
(P) Element type: Paper, Material: Cotton
(M) Element type: Micromesh, Material: Stainless steel 304/Epoxy
(L) Element type: Micromesh, Material: Stainless steel 316
ACC
Nominal filtration accuracy
(001) 1
(002) 2
(005) 5
(010) 10
(020) 20
(040) 40
(070) 70
(100) 100
(120) 120
(001) 1
(002) 2
(005) 5
(010) 10
(020) 20
(040) 40
(070) 70
(100) 100
(120) 120
μm
SEAL
Element seal material
(T) Fluororesin
(N) NBR
(V) FKM
(T) Fluororesin
(N) NBR
(V) FKM
OPTION
Option
(G1) G46-10-02M
(G2) G46-10-02X3
(-) None
(G1) G46-10-02M
(G2) G46-10-02X3
(-) None
THREAD
Thread on/off
on
off
on
off