??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
HRS_TR - Separately Installed Power Transformer
Bill of material
IDF-TR2000-9
MODEL
Part No.
AC
Applicable model
HRS018/030-A-20
VOLUME
Volume
2 kVA
TYPE
Type
Single-phase
INLET1
Inlet voltage 50Hz
INLET2
Inlet voltage 60Hz
OUTLET1
Outlet voltage 50Hz
OUTLET2
Outlet voltage 60Hz
200,220 VAC