??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SMC
Description
IISA2CPL - Air Catch Sensor with Control Unit / Individual Wiring with Supply Port on the Left / With regulator + 2 Port Solenoid Valve
Bill of material
IISA2CPL-11DA_A()
ENTRY
Electrical entry and supply port position
(PL) Individual wiring with supply port on the left
CONTROL
Control unit
(C) With regulator + 2 port solenoid valve
NOS
Number of stations
OPTION
Option
VOLTAGE
Voltage
ELECTRICAL
Electrical entry
THROTTLE
Throttle
PGR
Pressure gauge of regulator
GAUGE
Pressure gauge
EE
Electrical entry
L1
46 mm
L2
0 mm
L3
0 mm
L4
62.5 mm
L5
73.0 mm