??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 14
HELP_VARIABLE
Société / Etablissement
SMC
Description
LEY F - High Performance Type Electric Actuator Rod Type
Nomenclature
LEY16FA-30CF
SIZE
Size
MOUNT
Mounting type
DIRECTION
Motor mounting position/motor cover directiong
MOTOR
Motor
(F) High performance (Step motor 24 VDC)
LEAD
Ball screw lead
mm
STROKE
Stroke
mm
POS
Position
mm
Entrez la valeur pour POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
OPTION
Motor option
ROD
Rod end thread type
CABLE
Actuator cable type
LENGTH
Actuator cable length
CONTROLLER
Controller
INTERFACE
Interface
AXIS
Axis
N/A
CMOUNT
Mounting
IO
Communication plug connector I/O cable
THREAD
Thread on/off