??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SMC
Description
LEY_G - Battery-less Absolute Encoder: Electric Actuator/High Performance Type Rod Type
Bill of material
LEY16GA-30CF
SIZE
Size
MOUNT
Mounting style
DIRECTION
Motor mounting direction
MOTOR
Motor type
(G) High performance Battery-less Absolute (Step Motor DC24V)
LEAD
Ball screw lead
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
OPTION
Motor option
ROD
Rod end thread
CABLE
Actuator cable type
LENGTH
Actuator cable length
CONTROLLER
Controller
PROTOCOL
Interface (Communication protocol/Input/Output)
AXIS
Number of axes/Special specification
N/A
CMOUNT
Mounting
IO
Communication plug connector, I/O cable
THREAD
Thread on/off