??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
SMC Corporation
Description
CG1-Z1/CDG1-Z1 XC4 - Air Cylinder/Dust Resistant Cylinder
Bill of material
CG1UN40-25Z1-XC4C
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
m
SWSIGN
Number of auto switches
THREAD
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ROD
Rod end thread
BRACKET
Pivot bracket
RODB
Rod end bracket
STOP
Stroke option
COM
Comment
-
SPEC
Dust resistant specifications
THREAD2
Thread on/off