??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
IDFA_F-38 - Refrigerant R407C (HFC)/For Use in Europe, Asia, and Oceania
Bill of material
IDFA100F-38
SIZE
Size
VOLTAGE
Voltage
(38) Three-phase 380 VAC (50 Hz)
OPTION1
Option:Anti-corrosive treatment for copper tube
OPTIONG
With Chinese labels and a Chinese operation manual
OPTION2
Option:Moderate pressure specification
OPTION3
Option:With a circuit breaker
OPTION4
Option:With a timer controlled solenoid valve type auto drain
PORT
Port size
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
K
20 mm
L
mm
M
mm
N
mm
P
mm