??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SMC Corporation
Description
25A-VHK-A2 - Finger Valve Standard Type/1(P): Male Thread, 2 (A): One-touch Fitting
Bill of material
25A-VHK2A-01S-08F
GUI
VALVE
Valve model
COLOR
Knob color
BRACKET
Bracket
R
Connection thread R
OD
Applicable tubing O.D.
mm
H
18 mm
L1
41 mm
L2
mm
L3
mm
L4
mm
L5
16.5 mm
L6
3.5 mm
M1
mm
Q
11 mm
CNSMASSEXACT
Mass
g
B
mm
S
Width across flats
mm
BA
Bracket assembly no.
25A-VHK-B1A
C
44.5 mm
D
mm
E
1 mm
F
27 mm
G
22 mm
J
16.5 mm
K
26 mm