您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Crazy Hexagon Nuts M10
Special Nuts
Crazy Nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{special_nuts/crazy_nuts/crazy_nuts_asmtab.prj},{NB=Crazy Hexagon Nuts M10 (35)},{IDNR=Crazy Nuts},{TYP=Crazy Nuts},{GEW=M10},{POS=35},{D=10.000},{D1=8.376},{P=1.500},{E=17.590},{M=5.000},{S=16},{PPATH=../crazy_nuts/crazy_nuts_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Special Nuts
Description
Crazy Hexagon Nuts
Bill of material
Crazy Hexagon Nuts M10
TYP
Type
Crazy Nuts
GEW
Thread
M10
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
D
Nominal thread diameter
10.000
mm
D1
Nominal core diameter
8.376
mm
P
Pitch of bolt
1.500
mm
E
Width across corners min.
17.590
mm
M
Total height
5.000
mm
S
Width across flat max.
16
mm