??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
Special Springs
Description
A Ø 20 - Ultra heavy load
Bill of material
A20-089
CODE
-
DH
Hole diameter
20.0 mm
DD
Rod diameter
10 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
Medium-low lasting deflection
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
4.0 x 6.0 mm
H
4.000 mm
DDNUM
10.000 mm