??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 250 KH 2016 16²
Bill of material
89600801
MD01
VAR__MANUID_
89600801
DESCSHORT
Short Description
Abox 250 KH 2016 16²
DESCLONG
Long Description
Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024., Terminal holder with standard rail NS35 for mounting of terminal blocks Type Wago 2016-1201 16 mm² in junction boxes Abox/Abox Pro and 250 from 2024<br /><strong>Dimensions: </strong>77 x 219 x 77 mm
INTNO
International product number
4013902677214
MANUID
Product number of the Manufacturer
89600801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 250 KH 2016 16²
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.104
LENGTH
219
WIDTH
77
DEPTH
77
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04