??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KF 12
Bill of material
56741201
MD01
VAR__MANUID_
56741201
DESCSHORT
Short Description
KF 12
DESCLONG
Long Description
Hinged window, for fitting to enclosure cover, for maximum 12 modules à 17.5 mm, with transparent hinged window, frame with sealing on both sides, with drilling template and fixing screws, <br /><strong>Dimensions: </strong>228 x 80 x 24,2 mm
INTNO
International product number
4013902060535
MANUID
Product number of the Manufacturer
56741201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KF 12
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.135
LENGTH
80
WIDTH
228
DEPTH
24.2
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04