??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 12900 - Nozzle - Metric
Bill of material
B12900-1 (BSPT, 3x4in outlets)
PN
Sales Part Description
IC
Inlet Connection Size
3" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
5.5 m
SC
Spray Coverage
360° and custom spray angles
MINTO
Minimum Tank Opening
254 mm
MAT
Material
Brass or 316 stainless steel
OP
Operating Principle
Fixed stationary
OPR
Operating Pressure Range
1.4 to 3.4 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
100 °C
RSM
Recommended Strainer Mesh
16 to 100
MFP
Maximum Free Passage
1190 to 150 micron