??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 23240-2 - Nozzle - Metric
Bill of material
B23240-2 (BSPT, Side Spray)
PN
Sales Part Description
B23240-2 (BSPT, Side Spray)
IC
Inlet Connection Size
1/2" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
0.9 m
SC
Spray Coverage
Side Spray
MINTO
Minimum Tank Opening
26 mm
MAT
Material
316 stainless steel, hardened stainless steel and 50% stainless steel-filled PTFE
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
1.4 to 13.8 bar
FRR
Flow Rate Range
14.0 to 45 lpm
MAXTEMP
Maximum Temperature
177 °C
RSM
Recommended Strainer Mesh
200
MFP
Maximum Free Passage
74 micron