??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® RF - Nozzle
Bill of material
4RF-SS65190
PN
Sales Part
IC
Inlet Connection Size
4 Inch
SA
Spray Angle
°
CS
Capacity Size
TT
Male/Female
N/A
THD
Thread Types
No Threads
MAT
Materials
FRC1
Flow Rate Capacity (gallons per minute) at 1 psi
FRC3
Flow Rate Capacity (gallons per minute) at 3 psi
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
L
6.56 Inch
S1
8.86 Inch
S2
4.50 Inch
A
Inch
L1
0.75 Inch
D1
7.50 Inch
D2
0.75 Inch
N
8