您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
BFM-1000-A
Spyraflo
Flange Mount
Acetal
Self Align
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spyraflo/flange_mount/acetal/self_align/bfm_a.prj},{NB=BFM-1000-A},{SHA256=8u+p0ezE204WlY+y+ozVGhbTaYekBUYPrtSKxLGvy+w=},{INAME=00011__bfm2d10002da},{PN=BFM-1000-A},{DESC=Flange Mount, Self Align, Acetal},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Flange-Mount},{NOMID=1 in},{IDMIN=1.001 in},{IDMAX=1.003 in},{MAXRL=713},{MAXS=350},{WEIGHT=2.99},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP), Stainless Steel (SS), Yellow Zinc Plated (YZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/flange-mount-self-align-acetal/bfm-1000-a}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Spyraflo
Description
BFM-A
Bill of material
BFM-1000-A
PN
Part Number
BFM-1000-A
BFM-1000-A
DESC
Description
Flange Mount, Self Align, Acetal
BT
Bearing Type
Plain
ALIGNMENT
Alignment
Self-Aligning
MOUNTING
Mounting
Flange-Mount
NOMID
Nominal ID
1 in
1 in
IDMIN
ID Minimum
1.001 in
1.001 in
IDMAX
ID Maximum
1.003 in
1.003 in
MAXRL
Max Radial Load
713
713
N
MAXS
Max Speed
350
350
rpm
WEIGHT
Weight
2.99
2.99
g
AM
Allowable Motions
Linear, Oscillating, Rotating
ARO
Available Retainer Options
Clear Zinc Plated (CZP), Stainless Steel (SS), Yellow Zinc Plated (YZP)
SRF
Standard Retainer Finish
Black Oxide
SR
Shaft Requirements
Recommended surface finish: 16 RMS (.4 Ra)
OT
Operating Temperature
Celcius -40 to 82
°
FC
Friction Coefficient
0.1 to 0.3
µ
STORAGE
Storage
Clean, dry
MAINTENANCE
Maintenance
Maintenance free
WEBPAGE
Webpage
http://www.spyraflo.com/products/flange-mount-self-align-acetal/bfm-1000-a