??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
ABSFBK,ABSFK,ABSSFK,ABSHBK,ABSHK,ABSSHK - Bracket type standard positioning hole
Bill of material
ABSSFK12
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
D
mm
H7
Tolerance level
+0.018/0
D1
mm
H
mm
N
Thickness of Holder (N)
mm
L
mm
T
6 mm
LL
mm
P
mm
Q
mm
W
mm
P1
28 mm
F
mm
DD
d1
4.5 mm
M
M Coarse Thread
M4
LINK
link
https://www.srdfaa.com/product/1141603220083.html