??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
AKM2602C,AKM2606C - Single shaft drive - 26 Series - Standard - with cover
Bill of material
AKM2602C-C-300-1-20-0
CODE
MAT
Slider material
SCM
MATX
Base material
Chromium molybdenum alloy
BH
Base hardness
58 - 62 HRC
LD
Lead
MF
Motor connecting flange
Aluminum alloy (anodized)
AY
accuracy
L
Guide rail length
NS
Number of sliders
MC
Motor connecting flange
SS
Sensor selection
ES
Effective stroke
L1
Total length L
E
Mounting hole size E
N
Mounting hole size N
E1
Mounting hole size E1
N1
Mounting hole size N1
2
F
Mounting hole size F
G
Reference weight
kg
LINK
link
https://www.srdfaa.com/product/1141603220518.html