??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
AKM5520C - Single shaft drive-55 series standard with cover
Bill of material
AKM5520C-C-1080-1-50-0
CODE
AKM5520C
MAT
Slider material
SCM
MATX
Base material
Chromium molybdenum alloy
BH
Base hardness
58 - 62 HRC
LD
Lead
10
MF
Motor connecting flange
Aluminum alloy (anodized)
AY
accuracy
L
Guide rail length
NS
Number of sliders
MC
Motor connecting flange
SS
Sensor selection
ES
Effective stroke
L1
Total length L
E
Mounting hole size E
N
Mounting hole size N
E1
Mounting hole size E1
N1
Mounting hole size N1
G
Reference weight
kg
LINK
link
https://www.srdfaa.com/product/1141603220525.html