??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKFM178 - -AKFM178
Bill of material
AKFM178-16-05-200-A-OL-CF-M75
CODE
AKFM178
MAT
Shell material
aluminium alloy
SUR
Shell surface treatment
anodic oxidation
USE
Use environment
0~40°C 35~85%RH
SHAFT
Shaft diameter
LEAD
Lead
TRIP
trip(Minimum unit50mm)
SLIDER
Slider type
INST
Installation mode
MOTOR
Motor installation direction
BRAND
Motor brand
POWER
Motor power
SWITCH
Photoelectric switch
T
717
B
209
M
M6
D
122.0
A
1
N
6
WEI
weight
17.5 kg
LINK
link
https://www.srdfaa.com/product/1141603220585.html