??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHE6,AHZ6 - tl
Bill of material
AHE6-C10-R18-N1-AHJ6A
CODE
OD
MAT
ABS
COLOR
0,0,0,0
AT
-40℃~80℃
FR
UL94-V2
C
R
N
CON
H
52
D
40
K
95
HF
62
W
16.5
P
20
MCD
6.5
MOL
0.45 kg/m
MLO
0.55 m
G
≈0.14 g
LINK
link
https://www.srdfaa.com/product/1141603220376.html