??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
SRD-FA
Description
AIG,AIP,AIE - gun zhu si gang zhi zuo zu jian-jing mi gun zhu si gang-biao zhun luo mao xing-zhou jing 15 dao cheng 5/10/20-jing du ding ji C3/C5/C7
Bill of material
AIE1505-150
MOD
code
TYPE
type
biao zhun xing luo mao
ACC
accuracy grade
THRD
sgzwj
15
LEAD
dc
MATS
S(Material)
AISI4150
HRDS
S(hardness)
gao
MATL
L(Material)
SCM420
HRDL
L(hardness)
shen tan
L
mm
Wert eingeben für L
mm
cm
inch
ft
Y
mm
GZZJ
gzzj
3.175 mm
GZZXZJ
gzzxzj
15.8 mm
SGDJ
sgdj
12.5 mm
XHS
xhs
CD
cd
KN
COJ
coj
KN
ZXJX
zxjx
YYNJ
LXFX
lxfx
you
ZJG1
nc
ZJG2
rlc
ZJG3
rnc
ZJG11
gc
Q
zxdw
mm
G
zxdw
mm
ZJG4
fc
FC
zxdw
mm
ZJG12
mc
MC
zxdw
mm
ZJG6
kc
KC
zxdw
mm
ZJG7
klc
K
zxdw
mm
S
zxdw
mm
ZJG8
sc
SC
zxdw
mm
ZJG9
swc
SWC
zxdw
mm
SGC
zxdw
mm
LINK
link
https://www.srdfaa.com/product/1141603220546.html