??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
SRD-FA
Description
AJSSR,AJSSRN - ti xing si gan xiang guan ling jian-wei xing hua dong si gan luo mao-zhi gan xing
Bill of material
AJSSR401-30
CODE
TYPE
zhi gan xing
THR
you xuan luo wen
MAT
MATN
te shu shu zhi
D
mm
DC
L
mm
Enter value for L
mm
cm
inch
ft
TS
1 mm
D1
10 mm
H
23 mm
A
11.5 mm
T
3.5 mm
B
15 mm
P
15 mm
DD
d
2.9 mm
RXZX
50
RXXZ
2500
JGNJ
180
LINK
https://www.srdfaa.com/product/1141603220928.html