??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
SRD-FA
Description
BAPNY,BAPN - Bearing - precision lock nut
Bill of material
BAPNY60
CODE
TYPE
type
HRDZ
Body hardness
28-32HRC
MATZ
The body material
SCM440
SURZ
Body surface treatment
Blackening
MATG
Fix the screw material
SCM435
HRDG
Fix the screw hardness
35-40HRC
SURG
Fix the screw surface treatment
Blackening
MATS
Lock the sheet metal material
Phosphorus bronze
HRDS
Lock the hardness of the sheet metal
-
SURS
Lock the metal sheet surface treatment
-
M
MP
M × Pitch (fine thread)
D
DD
d
B
S
T
MM
m
MAX
End face verticality (Max.)
NM
Maximum fastening torque (N · m)
LINK
https://www.srdfaa.com/product/1141603222277.html