??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SRD-FA
Description
CASCG,CASCRKG,CASCWKG - Coupling - diaphragm coupling - standard torque clamping type - single diaphragm type
Bill of material
CASCRKG25-6-6
CODE
code
TYPE
type
MAT1
subject material
aluminium alloy
MAT2
Diaphragm material
stainless steel
SUR
subject surface
Electroless nickel plating
ENCL
enclosure
Stop screw
D
mm
D1
d1
mm
ALT1
Change left axis bore
LDC
Minimum unit 0.1
mm
RDC
Minimum unit 0.1
mm
ALT2
Change right shaft bore
D2
d2
mm
ALT3
KLH change left key slot width
KLH
KLH change keyway width
0
ALT4
Change right keyway width
KRH
KRH change right keyway width
0
L
mm
LL
mm
A
mm
F
mm
M
Fastening bolt
mm
JGNJ
Tightening torque(N*m)
RXNJ
Allowable torque(*N*m)
RXPJ
Allow installation deviation
2 °
RXPX
Allow installation eccentricity deviation
mm
NZGD
Static torsional stiffness(N*m/rad)
MAXSPEED
Maximum speed(r/min)
GXJ
Moment of inertia(kg*m^2)
ZXZF
Allowable axial amplitude
mm
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1440637596544.html