??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
SRD-FA
Description
CASWN,CAAWN,CASHN,CAAHN - lianzhouqi-mopianshilianzhouqi-gaogangxing(waijing65)-liangcemianjingxing
Bill of material
CAAWN65-15-15
CODE
daima
TYPE
mopianleixing
MAT1
zhuti caizhi
MAT2
mopian caizhi
buxiugang
SUR
zhuti biaomianchuli
ENCL
fujian
jingguluoshuan/gudingluosi
D
65 mm
D1
d1
mm
D2
d2
mm
LL1
zuoL1
26.5 mm
RL1
youL1
26.5 mm
LL2
L2
mm
LD1
zuoD1
41 mm
RD1
youD1
41 mm
LPCD
zuo P.C.D
29 mm
RPCD
you P.C.D
29 mm
LM
zuo jingguoluoshuan
M5X25
RM
you jingguoluoshuan
M5X25
NJ
luoshuan jingguniuju(N*m)
6
LRX
left rongxuniuju(N*m)
60
RRX
you rongxuniuju(N*m)
60
PJ
rongxupianjiao
0.6 °
PX
rongxupianxin
mm
GC
jingtainiuzhuangangduchangshu(N*m/rad)
mm
MAXSPEED
zuigaozhuansu(r/min)
8000
GXJ
guanxingju(kg*m^3)
ZF
rongxuzhouxiangzhengfu
mm
XS
buchangxishu
1.5 mm
WEI
zhongliang
g
LINK
wangzhi
https://www.srdfaa.com/product/1141603220989.html