??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
CADF,CADFP - Coupling - diaphragm coupling - keyless type (single diaphragm type / double diaphragm type)
Bill of material
CADF144-35-35
CODE
code
TYPE
type
MAT1
subject material
S45C
MAT2
Diaphragm material
stainless steel
SUR1
subject surface
black
ENCL
enclosure
Locking bolt / stop screw
NO
NO.
mm
D1
d1
mm
D2
d2
mm
D
mm
L
mm
W
mm
L1
mm
L2
mm
L3
mm
M
mm
NJ
Tightening torque(N*m)
mm
ED
Rated torque
N·m
MAXNJ
Maximum torque(N*m)
mm
MAXS
Maximum speed(r/min)
4500 mm
GXJ
Moment of inertia(kg*m^2)
mm
GD
Static torsional stiffness(N*m/rad)
mm
JXPC
Radial deviation
mm
JDPC
Angle deviation
0.5 mm
ZXPC
Axial deviation
mm
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1445647366992.html