??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
CAFC,CAFCLK,CAFCRK,CAFCWK - Coupling - cross coupling - large diameter clamping type
Bill of material
CAFCLK70-22-22
CODE
code
TYPE
Types of
MAT1
hub material
aluminium alloy
MAT2
Adjusting ring material
Polyacetal
ENCL
enclosure
Hexagon socket bolt
D
mm
D1
d1
mm
ALT1
Change left axis bore
LDC
Minimum unit: 1mm
RDC
Minimum unit: 1mm
ALT2
Change right shaft bore
D2
d2
mm
ALT3
KLH Change keyway width
ALT4
KRH Change keyway width
D3
d3
mm
L
mm
LL
mm
F
mm
A
mm
M
Fastening bolt
JGNJ
Tightening torque
N·m
RXNJ
Allowable torque
N·m
RXPJ
Allow installation deviation
2 °
RXPX
Allow installation eccentricity deviation
mm
JTNZGD
Static torsional stiffness
(N·m/rad)
MAXSPEED
Maximum speed
r/min
GXJ
Moment of inertia
kg·m²
RXZXZ
Allowable axial amplitude
mm
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1141603221078.html