??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
SRD-FA
Description
CAFGWK,CAFCGWK - lzq-szxlzq-dkjszxzdlsgdx/jcx
Bill of material
CAFGWK55-20-20
CODE
daima
TYPE
Types of
MAT1
gu caizhi
buxiugang
MAT2
tiaozhenghuan caizhi
lvqingtong
ENCL
fujian
D
mm
D1
d1
mm
ALT1
biangengzuozhoukongjing
LDC
zuixiaodanwei 1mm
mm
RDC
zuixiaodanwei 1mm
mm
ALT2
biangengyouzhoukongjing
D2
d2
mm
ALT3
KLH biangengjiancaokuan
KLH
0 mm
ALT4
KRH biangengjianchaokuandu
KRH
0 mm
D3
d3
mm
L
mm
LL
mm
F
mm
A
mm
M
jingguluosuan/zhidongluosi
JGNJ
jingguniuju
N·m
RXNJ
rongxuniuju
N·m
JTNZGD
jingtainiuzhuangangdu
(N·m/rad)
RXPJ
rongxupianjiao
1 °
RXPX
rongxupianxing
mm
MAXSPEED
zuigaozhuansu
r/min
GXJ
guanxingju
kg·m²
RXZXZ
rongxuzhouxiangzhengfu
mm
WEI
zhongliang
g
LINK
wangzhi
https://www.srdfaa.com/product/1141603221081.html