??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CBHCPA - Synchronous pulley - clamping type high torque synchronous pulley - s5m type
Bill of material
CBHCPA24-S5M100-8
CODE
code
CBHCPA
MAT
Pulley material
aluminium alloy
MATX
Flange material
aluminium alloy
SUR
surface
Natural color anodizing treatment
NT
No. of Teeth
TNW
Type and nominal width
DD
d Shaft Hole Dia. 1mm Increment
mm
A
11.0 mm
W
16.0 mm
PD
P.D.
38.20 mm
OD
O.D.
37.24 mm
D
26 mm
F
45 mm
E
30 mm
L
12.5 mm
M
Fastening bolt
M3*10
N
Tightening torque
1.5
LINK
link
https://www.srdfaa.com/product/1141603222878.html