??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
CFAHBN,CFAHBB,CFAHBS - Gear / rack spur gear pressure angle 20 ° Modulus 0.8-A-shape
Bill of material
CFAHBN0.8-16-5-A-4
CODE
MAT
texture
SUR
surface
SHS
Shaft Hole Specifications
circular hole
MOD
Module
0.8
NT
No. of Teeth
B
Thickness B
mm
TS
Tooth Shape
A
PS
P Shaft Hole Dia. 1mm Increment
mm
DD
Diameter of reference circle
12.8 mm
D
Addendum circle diameter
14.4 mm
G
Root circle diameter
10.8 mm
ZJG1
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ZJG2
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ZJG3
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MC
ZJG4
Side Through Hole
KFC
KFC 1mm Increment
KTC
KTC 1mm Increment
K
K 0.5mm Increment
ZJG5
Side Tapped Hole
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MQFT
M Selection
ZJG6
Side Counterbored
ZFC
ZFC 1mm Increment
ZTC
ZTC 1mm Increment
mm
U
U Selection
LINK
link
https://www.srdfaa.com/product/1141603222555.html