??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
CFAHB,CFAHBB,CFAHBT,CFAHS,CFAB,CFABB,CFABT,CFAS,CFAKB,CFAKBB,CFAKBT,CFAKS - Gear / rack spur gear pressure angle 20 ° Modulus 1.5-B / K shape
Bill of material
CFABB1.5-12-15-K-6
CODE
MAT
texture
HRD
Tooth surface hardness
SUR
surface
SHS
Shaft Hole Specifications
MOD
Module
1.5
NT
No. of Teeth
B
Thickness B
mm
TS
Tooth Shape
PS
P Shaft Hole Dia. 1mm Increment
mm
DD
Diameter of reference circle
18.0 mm
D
Addendum circle diameter
21.0 mm
G
Root circle diameter
14.25 mm
H
21.0 mm
L
30 mm
LL1
ℓ1
15 mm
LL2
ℓ2
4 mm
M
m
M4 mm
ZJG1
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ZJG2
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ZJG3
Set Screw
ZJG4
Boss Cut
BS
BS 0.5mm Increment
mm
ZJG5
Tapped Hole Dimension
TPC
mm
LINK
link
https://www.srdfaa.com/product/1141603222621.html