??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CFEAL,CFEASL - Gear / rack-rack-l dimension specified type (single end machined product) - L dimension specified type - pressure angle 20 degree
Bill of material
CFEAL1.0N-20-A0-B0-C0
CODE
MAT
texture
SUR
surface
MOD
Module
HM
Hole processing
L
Total length L, minimum unit: 1 mm
mm
Enter value for L
Total length L, minimum unit: 1 mm
mm
cm
inch
ft
A
Location of hole A
mm
B
Location of hole B
mm
C
Location of hole C
mm
W
mm
P
p3
H
mm
HH
h
mm
DD
d1
0.0 mm
DD2
d2
0.0 mm
Z1
z1
0.0 mm
M
m
0 mm
ZJG1
Single end additional internal thread processing
MC
m1
mm
ZJG2
Additional internal thread processing for both ends
WMC
wmc
mm
LINK
link
https://www.srdfaa.com/product/1141603221987.html