??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
DCMFL,DCMFH,DCMJL,DCMJH,DCMTL - Small diameter spring plunger-standard type
Bill of material
DCMFH1.5-1.5
CODE
Code
FZ
Load classification
TYPE
Types of
ZTMAT
The main material
SUS303
XMAT
Pin material
SUS304
THMAT
Spring material
SUS304
KSWD
Usable temperature
-30-140℃
D
Dh7
mm
S
mm
DD
d
0.5 mm
D1
2.0 mm
L
13.0 mm
C
0.05 mm
R
0.15 mm
LOMIN
Minimum load
N
LOMAX
Maximum load
N
LINK
URL
https://www.srdfaa.com/product/1141603220674.html