??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
DCPXL,DCPXH,DCPXSL,DCPH,DCPXYL,DCPXYH,DCPYSL,DCPYH - Knob plunger-embedded precision level
Bill of material
DCPH10
CODE
Code
FZ
Load classification
TYPE
Type of thread head
LW
Thread distinction
XNMAT
Knob material
Nylon 6
ZTMAT
The main material
S45C
ZTHAR
Body hardness
33~38HRC
ZTSUR
Body surface treatment
Blackening
XMAT
Pin material
S45C
XHAR
Pin hardness
HV500~600
XSUR
Pin surface treatment
Blackening
THMAT
Spring material
SUS304-WPB
M
LJ
Pitch (fine pitch)
PH7
Ph7
12.0 mm
D
18 mm
D1
16.2 mm
S
5 mm
B
5 mm
L
38.0 mm
L1
10 mm
L2
5 mm
L3
3 mm
SW1
14 mm
LOMIN
Minimum load
N
LOMAX
Maximum load
N
LINK
URL
https://www.srdfaa.com/product/1141603220833.html