??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
DCRAB,DCRNB,DCRAS,DCRNS,DCRYB,DCRSB,DCRYS,DCRSS - Knob Plunger-Front Thread Type
Bill of material
DCRNS10-5
CODE
Code
TYPE
Types of
XNMAT
Knob material
Aluminum alloy (black anodized treatment)
ZTMAT
The main material
ZTSUR
Body surface treatment
XMAT
Pin material
XHAR
Pin hardness
XSUR
Pin surface treatment
THMAT
Spring material
SUS631J1
LMMAT
(Locking nut) material
LMSUR
(Locking nut) surface treatment
M
M (coarse thread)
S
mm
LJ
Pitch (fine pitch)
1.00
D
18 mm
D1
13.8 mm
B
5.0 mm
M1
M3 mm
LL
Ll
5.0 mm
L
mm
L1
17 mm
L2
5.0 mm
L3
15.0 mm
L4
5.0 mm
SW1
12.00 mm
SW2
17.0 mm
LOMIN
Minimum load
5.00 N
LOMAX
Maximum load
11.50 N
LINK
URL
https://www.srdfaa.com/product/1141603220835.html