??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
SRD-FA
Description
DCPXSB,DCPSM,DCPYSB,DCPYSM - Knob plunger-compact
Bill of material
DCPSM8
CODE
Code
TYPE
Types of
LW
Thread
Coarse teeth
XNMAT
Knob material
Nylon 6
ZTMAT
The main material
S45C
ZTSUR
Body surface treatment
XMAT
Pin material
SUS303
THMAT
Spring material
SUS304-WPB
M
M (coarse thread)
LJ
Pitch (fine pitch)
1.25
D
20 mm
D1
14.5 mm
S
5 mm
B
5 mm
L
25 mm
L1
5 mm
SW
13 mm
R
3.0 mm
LOMIN
Minimum load (N)
2.5 N
LOMAX
Maximum load (N)
6.0 N
LINK
URL
https://www.srdfaa.com/product/1141603220845.html