??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
SRD-FA
Description
DCNAN,DCNKN,DCSAN,DCAKN - Knob Plunger-No Knob Type-Standard Type
Bill of material
DCNKN8
CODE
Code
TYPE
type
ZTMAT
The main material
ZTSUR
Body surface treatment
XMAT
Pin material
XHAR
Pin hardness
XSUR
Pin surface treatment
THMAT
Spring material
SUS631J1
LMMAT
(Locking nut) material
LMSUR
(Locking nut) surface treatment
M
M (coarse thread)
LJ
Pitch (fine pitch)
1.0
D1
11.5 mm
B
4.0 mm
S
4 mm
L
30 mm
L1
16 mm
L2
5 mm
L3
14.0 mm
L4
4 mm
M2
M2 (coarse thread)
3
SW1
10 mm
SW2
13 mm
R1
2.0 mm
LOMIN
Minimum load (N)
3.0 N
LOMAX
Maximum load (N)
9.0 N
WEI
g
LINK
URL
https://www.srdfaa.com/product/1141603220866.html