??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12132-A - falandizuoshuipingyajinshi
Bill of material
DDH-12132-A
CODE
DDH-12132-A
AZFS
anzhuangfanshi
falandizuo
YB
yaba
uxingyaba
ZTCZ
zhuticaizhi
tangang
JCL
jiachili
227 kg
YBZJ
yabazhuanjiao
92°
D
qigangzhijin
32
A
shouyamianji
7.07 cm^2
P
zuidaqiya
10(140)
WEI
zizhong
900
FJ
fujian
DDH-FC-56212
LINK
link
https://www.srdfaa.com/product/1551135462640.html