??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12205 - Clamp - Flange base - Vertical compression type -U handle flange base
Bill of material
DDH-12205
CODE
DDH-12205
WTI
way to install
The flange base
HAD
handle
U take
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
182 kg
PA
The pressure Angle
101°
HC
Hand corner
57°
WEI
weight
620 g
AC
Accessories (Press head screws)
DDH-FC-56212
LINK
link
https://www.srdfaa.com/product/1571906942496.html