??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-202-F - Clamp - Side mounting base - Horizontal clamping type -U handle side mounting base
Bill of material
DDH-202-F
CODE
DDH-202-F
WTI
way to install
Side mounting base
HAD
handle
U take
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
227 kg
PA
The pressure Angle
85°
HC
Hand corner
58°
WEI
weight
385 g
AC
Accessories (Press head screws)
DDH-FC-56212
LINK
link
https://www.srdfaa.com/product/1600593915456.html