??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-21383 - Clamp - Side mounting base - Horizontal compression type - Short open pressure handle side mounting base
Bill of material
DDH-21383
CODE
DDH-21383
WTI
way to install
Side mounting base
HAD
handle
Short open pressure handle
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
250 kg
PA
The pressure Angle
72°
HC
Hand corner
72°
WEI
weight
210 g
AC
Accessories (Press head screws)
DDH-SA-065010
LINK
link
https://www.srdfaa.com/product/1628444657952.html