??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAX30 - Displacement table - cross guide rail type 30 -X axis
Bill of material
IAX30-C
MOD
CODE
IAX30
LOC
Differential head mounting position
DRI
moving direction
One X direction
MAT
The main body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
30×30 mm
TKN
The thickness of the table
15 mm
STR
distance of travel
±3 mm
LOAD
load
14.7(1.5) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.05/6 mm
MOB
depth of parallelism
0.02 mm
WEI
weight
0.06 kg
LINK
link
https://www.srdfaa.com/product/1141603220043.html